目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72342 - ANSI pipe Sch40S (seamless)
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes process
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/01_tubes_process/72342.prj},{NB=bene_inox_372342-2191818_5000},{REF=372342-2191818},{MAT=Inox 304L},{OD=219.1},{L=5000},{E=8.18},{POIDS=43.20},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
OD
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 372342-137224
372342-137224
Inox 304L
13.7
2.24
0.65
Béné Inox 372342-171231
372342-171231
Inox 304L
17.1
2.31
0.86
Béné Inox 372342-213277
372342-213277
Inox 304L
21.3
2.77
1.29
Béné Inox 372342-267287
372342-267287
Inox 304L
26.7
2.87
1.71
Béné Inox 372342-334338
372342-334338
Inox 304L
33.4
3.38
2.54
Béné Inox 372342-422356
372342-422356
Inox 304L
42.2
3.56
3.44
Béné Inox 372342-483368
372342-483368
Inox 304L
48.3
3.68
4.11
Béné Inox 372342-603391
372342-603391
Inox 304L
60.3
3.91
5.52
Béné Inox 372342-730516
372342-730516
Inox 304L
73.0
5.16
8.81
Béné Inox 372342-889549
372342-889549
Inox 304L
88.9
5.49
11.47
Béné Inox 372342-1143602
372342-1143602
Inox 304L
114.3
6.02
16.32
Béné Inox 372342-1413655
372342-1413655
Inox 304L
141.3
6.55
22.10
Béné Inox 372342-1683711
372342-1683711
Inox 304L
168.3
7.11
28.70
Béné Inox 372342-2191818
372342-2191818
Inox 304L
219.1
8.18
43.20
Béné Inox 672342-137224
672342-137224
Inox 316L
13.7
2.24
0.65
Béné Inox 672342-171231
672342-171231
Inox 316L
17.1
2.31
0.86
Béné Inox 672342-213277
672342-213277
Inox 316L
21.3
2.77
1.29
Béné Inox 672342-267287
672342-267287
Inox 316L
26.7
2.87
1.71
Béné Inox 672342-334338
672342-334338
Inox 316L
33.4
3.38
2.54
Béné Inox 672342-422356
672342-422356
Inox 316L
42.2
3.56
3.44
Béné Inox 672342-483368
672342-483368
Inox 316L
48.3
3.68
4.11
Béné Inox 672342-603391
672342-603391
Inox 316L
60.3
3.91
5.52
Béné Inox 672342-730516
672342-730516
Inox 316L
73.0
5.16
8.81
Béné Inox 672342-889549
672342-889549
Inox 316L
88.9
5.49
11.47
Béné Inox 672342-1143602
672342-1143602
Inox 316L
114.3
6.02
16.32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表