目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72272 - Tube "O.D." en pouces étiré brut sans soudure - Inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes process
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/01_tubes_process/72272.prj},{NB=bene_inox_672272-3/8_5000},{REF=672272-3/8},{MAT=Inox 316L},{POUCES=3/8\"},{D=9.53},{L=5000},{E=0.89},{PMA=180},{POIDS=0.19},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
POUCES
[mm]
D
[mm]
E
[mm]
PMA
[bar]
POIDS
[kg/m]
Béné Inox 672272-1/4
672272-1/4
Inox 316L
1/4"
6.35
0.89
280
0.12
Béné Inox 672272-3/8
672272-3/8
Inox 316L
3/8"
9.53
0.89
180
0.19
Béné Inox 672272-1/2
672272-1/2
Inox 316L
1/2"
12.70
1.24
200
0.36
Béné Inox 672272-5/8
672272-5/8
Inox 316L
5/8"
15.88
1.24
165
0.46
Béné Inox 672272-3/4
672272-3/4
Inox 316L
3/4"
19.05
1.65
185
0.72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表