目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 64221 - Extruded tee - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
02 - Accessoires de tuyauterie MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/02_accessoires_de_tuyauterie_macon/64221.prj},{NB=bene_inox_364221-100},{REF=364221-100},{MAT=Inox 304 L},{DN=100},{D=104.0},{E=2.0},{L1=105.0},{L2=56},{POIDS=0.955},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[Kg]
Béné Inox 364221-40
364221-40
Inox 304 L
40
43.0
1.5
47.5
24
0.140
Béné Inox 364221-50
364221-50
Inox 304 L
50
53.0
1.5
57.0
30
0.210
Béné Inox 364221-60
364221-60
Inox 304 L
60
63.5
1.5
63.5
35
0.270
Béné Inox 364221-70
364221-70
Inox 304 L
70
73.0
1.5
76.0
40
0.375
Béné Inox 364221-80
364221-80
Inox 304 L
80
84.0
2.0
85.5
46
0.635
Béné Inox 364221-100
364221-100
Inox 304 L
100
104.0
2.0
105.0
56
0.955
Béné Inox 664221-40
664221-40
Inox 316 L
40
43.0
1.5
47.5
24
0.140
Béné Inox 664221-50
664221-50
Inox 316 L
50
53.0
1.5
57.0
30
0.210
Béné Inox 664221-60
664221-60
Inox 316 L
60
63.5
1.5
63.5
35
0.270
Béné Inox 664221-70
664221-70
Inox 316 L
70
73.0
1.5
76.0
40
0.375
Béné Inox 664221-80
664221-80
Inox 316 L
80
84.0
2.0
85.5
46
0.635
Béné Inox 664221-100
664221-100
Inox 316 L
100
104.0
2.0
105.0
56
0.955
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表