目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63492 - Single pivot SMS Clamp union - EPDM gasket - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63492.prj},{NB=bene_inox_663492-51_1},{REF=663492-51},{POS=1},{DN=51},{D=51},{L=59},{POIDS=0,54},{DNX=2},{DNAXE=2},{WEB=https://www.bene-inox.com},{PPATH=63492/63492_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
-
ⁿ/ₐ
D
[mm]
L
Largeur
ⁿ/ₐ
POIDS
[kg]
Béné Inox 663492-25
663492-25
25
25
59
0,44
Béné Inox 663492-38
663492-38
38
38
59
0,44
Béné Inox 663492-51
663492-51
51
51
59
0,54
Béné Inox 663492-63
663492-63
63
63.5
59
0,70
Béné Inox 663492-76
663492-76
76
76.1
59
0,72
Béné Inox 663492-104
663492-104
104
104
59
1,26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表