目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63479 - Double pivot ISO clamp union - Stainless steel 316L - FKM gasket
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63479.prj},{NB=bene_inox_663479-48_d 1},{REF=663479-48},{POS=1},{DN=40},{D=48.3},{L=45},{POIDS=0,53},{DNCOLLIER=40},{DNAXE=2},{WEB=https://www.bene-inox.com},{PPATH=63479/63479_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
-
ⁿ/ₐ
D
[mm]
L
Largeur
ⁿ/ₐ
POIDS
[kg]
Béné Inox 663479-21
663479-21
15
21.3
45
0,45
Béné Inox 663479-26
663479-26
20
26.9
45
0,45
Béné Inox 663479-33
663479-33
25
33.7
45
0,45
Béné Inox 663479-42
663479-42
32
42.4
45
0,46
Béné Inox 663479-48
663479-48
40
48.3
45
0,53
Béné Inox 663479-60
663479-60
50
60.3
59
0,72
Béné Inox 663479-76
663479-76
65
76.1
59
0,87
Béné Inox 663479-88
663479-88
80
88.9
59
1,14
Béné Inox 663479-114
663479-114
100
114.3
59
1,62
Béné Inox 663479-139
663479-139
125
139.7
59
2,04
Béné Inox 663479-168
663479-168
150
168.3
59
2,25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表