目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63422/63447 - EPDM gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63422.prj},{NB=bene_inox_963422-125_ISO},{REF=963422-125},{MAT=EPDM},{TYPE=ISO},{TYPE3=ISO},{DN=125},{DEXT=139.7},{D1=155.0},{D2=133.7},{L=5.5},{A=146.000},{T2=2.800},{T4=1.100},{R4=0.400},{R5=1.200},{V=2.000},{TYPE1=2},{TYPE2=11},{REF1=963422-125},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DEXT
Øext.tube
[mm]
D1
[mm]
D2
[mm]
L
[mm]
Béné Inox 963447-1225
963447-1225
EPDM
micro clamp
12
12
21.8
10.0
4.5
Béné Inox 963447-1325
963447-1325
EPDM
micro clamp
13
13.5
21.8
10.3
4.5
Béné Inox 963447-1425
963447-1425
EPDM
micro clamp
14
14
21.8
12.0
4.5
Béné Inox 963447-1625
963447-1625
EPDM
micro clamp
16
16
21.8
14.0
4.5
Béné Inox 963447-1725
963447-1725
EPDM
micro clamp
17
17.2
21.8
14.0
4.5
Béné Inox 963447-1825
963447-1825
EPDM
micro clamp
18
18
21.8
16.0
4.5
Béné Inox 963422-1334
963422-1334
EPDM
Mini clamp
13
13.5
34.0
10.3
5.5
Béné Inox 963422-1734
963422-1734
EPDM
Mini clamp
17
17.2
34.0
17.0
5.5
Béné Inox 963422-2134
963422-2134
EPDM
Mini clamp
21
21.3
34.0
18.1
5.5
Béné Inox 963422-2234
963422-2234
EPDM
Mini clamp
22
22
34.0
19.0
5.5
Béné Inox 963422-15
963422-15
EPDM
ISO
15
21.3
50.5
18.1
5.5
Béné Inox 963422-20
963422-20
EPDM
ISO
20
26.9
50.5
23.7
5.5
Béné Inox 963422-2533
963422-2533
EPDM
ISO
25
33.7
50.5
30.5
5.5
Béné Inox 963422-32
963422-32
EPDM
ISO
32
42.4
50.5
39.2
5.5
Béné Inox 963422-40
963422-40
EPDM
ISO
40
48.3
64.0
45.1
5.5
Béné Inox 963422-50
963422-50
EPDM
ISO
50
60.3
77.5
56.3
5.5
Béné Inox 963422-65
963422-65
EPDM
ISO
65
76.1
91.0
72.5
5.5
Béné Inox 963422-80
963422-80
EPDM
ISO
80
88.9
106.0
84.9
5.5
Béné Inox 963422-100
963422-100
EPDM
ISO
100
114.3
130.0
110.3
5.5
Béné Inox 963422-125
963422-125
EPDM
ISO
125
139.7
155.0
133.7
5.5
Béné Inox 963422-150
963422-150
EPDM
ISO
150
168.3
183.0
162.3
5.5
Béné Inox 963422-200
963422-200
EPDM
ISO
200
219.1
233.5
211.1
5.5
Béné Inox 963422-28
963422-28
EPDM
DIN / métrique
25
28
50.5
26.0
5.5
Béné Inox 963422-34
963422-34
EPDM
DIN / métrique
32
34
50.5
32.0
5.5
Béné Inox 963422-41
963422-41
EPDM
DIN / métrique
40
40
50.5
38.0
5.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 63418 - Collier clamp double articulation - Inox 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63421 - Solid end cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 63444 - Single pivot clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
12.02.2021
Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 63423/63448 - FKM gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Model 63476 - Double pivot DIN clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 63424/63449 - PTFE gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Model 63477 - Double pivot SMS clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
09.11.2020
Model 63475 - Double pivot ISO clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
08.07.2022
Model 63417 - Micro or mini clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 63426 - EPDM gasket with PTFE jacket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63416 - SMS hose shank clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63414 - SMS ferrule to weld - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表