目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 62363 - Handwheel welding diaphragm valve - EPDM diaphragm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
04 - Vannes à membrane DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/04_vannes_a_menbranes_din_pour_applications_steriles/62363.prj},{NB=bene_inox_662363-32},{REF=662363-32},{MAT=Inox 316 L},{DN=32},{D1=35},{D2=32},{D3=114},{L1=153},{L2=115},{POIDS=3.50},{INFOS=INFOTEXTE},{PPATH=62363/62363_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 662363-15
662363-15
Inox 316 L
15
19
16
90
120
90
1.50
Béné Inox 662363-20
662363-20
Inox 316 L
20
23
20
90
120
90
1.50
Béné Inox 662363-25
662363-25
Inox 316 L
25
29
26
90
120
90
1.70
Béné Inox 662363-32
662363-32
Inox 316 L
32
35
32
114
153
115
3.50
Béné Inox 662363-40
662363-40
Inox 316 L
40
41
38
114
153
115
3.50
Béné Inox 662363-50
662363-50
Inox 316 L
50
53
50
140
173
142
4.50
Béné Inox 662363-65
662363-65
Inox 316 L
65
70
66
198
216
227
9.00
Béné Inox 662363-80
662363-80
Inox 316 L
80
85
81
198
254
227
10.40
Béné Inox 662363-100
662363-100
Inox 316 L
100
104
100
252
305
281
15.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表