目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62314 - Butterfly valve plain end / female end - EPDM gasket - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
03 - Vannes papillon DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/03_vannes_papillon_din/62314.prj},{NB=bene_inox_662314-40_0},{REF=662314-40},{ANGLE=0},{MAT=Inox 316L},{DN=40},{D1=41},{D2=92},{D3=78},{F=65 x 1/6\"},{L=70},{POIDS=1.25},{INFOS=INFOTEXTE},{VERS=3.000},{VERS1=2.000},{VERS2=21.000},{DX=6.000},{PPATH=62314/62314_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
F
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 662314-25
662314-25
Inox 316L
25
29
79
63
52 x 1/6"
66
0.96
Béné Inox 662314-32
662314-32
Inox 316L
32
35
92
70
58 x 1/6"
69
1.19
Béné Inox 662314-40
662314-40
Inox 316L
40
41
92
78
65 x 1/6"
70
1.25
Béné Inox 662314-50
662314-50
Inox 316L
50
53
105
92
78 x 1/6"
72
1.61
Béné Inox 662314-65
662314-65
Inox 316L
65
70
125
112
95 x 1/6"
76
2.33
Béné Inox 662314-80
662314-80
Inox 316L
80
85
139
127
110 x 1/4"
97
3.88
Béné Inox 662314-100
662314-100
Inox 316L
100
104
162
148
130 x 1/4"
108
5.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表