目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62222 - Satin polished extruded reducing tee - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
02 - Accessoires de tuyauterie DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/02_accessoires_de_tuyauterie_din/62222.prj},{NB=bene_inox_662222-5335},{REF=662222-5335},{MAT=Inox 316 L},{DN=50/32},{D1=53},{D2=35},{E=2.0},{L1=70},{L2=29},{POIDS=0.25},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[Kg]
Béné Inox 662222-1913
662222-1913
Inox 316 L
15/10
19
13
1.5
35
10
0.05
Béné Inox 662222-2319
662222-2319
Inox 316 L
20/15
23
19
1.5
40
12
0.07
Béné Inox 662222-2313
662222-2313
Inox 316 L
20/10
23
13
1.5
40
12
0.07
Béné Inox 662222-2923
662222-2923
Inox 316 L
25/20
29
23
1.5
50
17
0.18
Béné Inox 662222-2919
662222-2919
Inox 316 L
25/15
29
19
1.5
50
17
0.18
Béné Inox 662222-3529
662222-3529
Inox 316 L
32/25
35
29
1.5
55
20
0.19
Béné Inox 662222-3523
662222-3523
Inox 316 L
32/20
35
23
1.5
55
20
0.19
Béné Inox 662222-3519
662222-3519
Inox 316 L
32/15
35
19
1.5
55
20
0.19
Béné Inox 662222-4135
662222-4135
Inox 316 L
40/32
41
35
1.5
60
23
0.19
Béné Inox 662222-4129
662222-4129
Inox 316 L
40/25
41
29
1.5
60
23
0.19
Béné Inox 662222-4123
662222-4123
Inox 316 L
40/20
41
23
2.0
60
23
0.19
Béné Inox 662222-5341
662222-5341
Inox 316 L
50/40
53
41
2.0
70
29
0.25
Béné Inox 662222-5335
662222-5335
Inox 316 L
50/32
53
35
2.0
70
29
0.25
Béné Inox 662222-5329
662222-5329
Inox 316 L
50/25
53
29
2.0
70
29
0.25
Béné Inox 662222-7053
662222-7053
Inox 316 L
65/50
70
53
2.0
80
38
0.64
Béné Inox 662222-7041
662222-7041
Inox 316 L
65/40
70
41
2.0
80
38
0.64
Béné Inox 662222-7035
662222-7035
Inox 316 L
65/32
70
35
2.0
80
38
0.64
Béné Inox 662222-8570
662222-8570
Inox 316 L
80/65
85
70
2.0
90
46
0.67
Béné Inox 662222-8553
662222-8553
Inox 316 L
80/50
85
53
2.0
90
46
0.67
Béné Inox 662222-8541
662222-8541
Inox 316 L
80/40
85
41
2.0
90
46
0.67
Béné Inox 662222-10485
662222-10485
Inox 316 L
100/80
104
85
2.0
100
60
1.10
Béné Inox 662222-10470
662222-10470
Inox 316 L
100/65
104
70
2.0
100
60
1.10
Béné Inox 662222-10453
662222-10453
Inox 316 L
100/50
104
53
2.0
100
60
1.10
Béné Inox 662222-129104
662222-129104
Inox 316 L
125/100
129
104
2.0
124
71
1.50
Béné Inox 662222-12985
662222-12985
Inox 316 L
125/80
129
85
2.0
124
71
1.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表