目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62157 - Welding fmale flange DIN 11864-2 form A - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62157.prj},{NB=bene_inox_662157-40},{REF=662157-40},{DN=40},{D1=41},{D2=38},{D3=82},{L=46.5},{POIDS=0.36},{L1=11.5},{L2=1.8},{L3=2.030},{L4=3.393},{D4=53.6},{D5=44.560},{D6=4.9},{D7=65},{NBXD8=4 x 9},{R1=4},{NB1=4},{D8=9},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 662157-10
662157-10
10
13
10
54
41.5
0.16
Béné Inox 662157-15
662157-15
15
19
16
59
41.5
0.20
Béné Inox 662157-20
662157-20
20
23
20
64
41.5
0.23
Béné Inox 662157-25
662157-25
25
29
26
70
41.5
0.27
Béné Inox 662157-32
662157-32
32
35
32
76
46.5
0.32
Béné Inox 662157-40
662157-40
40
41
38
82
46.5
0.36
Béné Inox 662157-50
662157-50
50
53
50
94
46.5
0.44
Béné Inox 662157-65
662157-65
65
70
66
113
55.5
0.63
Béné Inox 662157-80
662157-80
80
85
81
133
59.5
0.94
Béné Inox 662157-100
662157-100
100
104
100
159
59.5
1.46
Béné Inox 662157-125
662157-125
125
129
125
183
61.5
1.75
Béné Inox 662157-150
662157-150
150
154
150
213
61.5
2.44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表