目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62132 - Expanding union with NBR gasket - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62132.prj},{NB=bene_inox_262132-40},{REF=262132-40},{MAT=Inox 304},{DN=40},{D1=78},{D2=40.2},{L=53},{POIDS=0.61},{PPATH=62132/62132_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 262132-25
262132-25
Inox 304
25
63
28.2
45
0.42
Béné Inox 262132-32
262132-32
Inox 304
32
70
34.2
51
0.51
Béné Inox 262132-40
262132-40
Inox 304
40
78
40.2
53
0.61
Béné Inox 262132-50
262132-50
Inox 304
50
92
52.2
57
0.86
Béné Inox 262132-65
262132-65
Inox 304
65
112
70.3
65
1.41
Béné Inox 262132-80
262132-80
Inox 304
80
127
85.3
75
1.78
Béné Inox 262132-100
262132-100
Inox 304
100
148
104.4
89
2.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表