目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61410 - Butterfly valve with plain ends - Silicone gasket - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
03 - Vannes papillon SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/03_vannes_papillon_sms/61410.prj},{NB=bene_inox_361410-104_0},{REF=361410-104},{MAT=Inox 304L},{DN=104},{DNP=4\"},{D1=104},{D2=162},{L=64},{POIDS=3.85},{ANGLE=0},{VERS=6.000},{DX=8.000},{L3=16.000},{PPATH=61410/61410_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
VERS
[mm]
DX
[mm]
L3
[mm]
Béné Inox 361410-25
361410-25
Inox 304L
25
1"
25
79
44
0.68
1.000
6.000
9.000
Béné Inox 361410-38
361410-38
Inox 304L
38
1"1/2
38
92
44
0.87
2.000
6.000
9.000
Béné Inox 361410-51
361410-51
Inox 304L
51
2"
51
105
44
1.11
3.000
6.000
9.000
Béné Inox 361410-63
361410-63
Inox 304L
63
2"1/2
63.5
112
44
1.14
4.000
6.000
9.000
Béné Inox 361410-76
361410-76
Inox 304L
76
3"
76.1
125
44
1.47
5.000
6.000
9.000
Béné Inox 361410-104
361410-104
Inox 304L
104
4"
104
162
64
3.85
6.000
8.000
16.000
Béné Inox 661410-25
661410-25
Inox 316L
25
1"
25
79
44
0.68
1.000
6.000
9.000
Béné Inox 661410-38
661410-38
Inox 316L
38
1"1/2
38
92
44
0.87
2.000
6.000
9.000
Béné Inox 661410-51
661410-51
Inox 316L
51
2"
51
105
44
1.11
3.000
6.000
9.000
Béné Inox 661410-63
661410-63
Inox 316L
63
2"1/2
63.5
112
44
1.14
4.000
6.000
9.000
Béné Inox 661410-76
661410-76
Inox 316L
76
3"
76.1
125
44
1.47
5.000
6.000
9.000
Béné Inox 661410-104
661410-104
Inox 316L
104
4"
104
162
64
3.85
6.000
8.000
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表