目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61389 - Gasket for union (half-tore section) - NBR
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61389.prj},{NB=bene_inox_961389-51},{REF=961389-51},{MAT=NBR},{DN=51},{DNP=2\"},{D1=61.0},{D2=51},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Ppouces]
D1
[mm]
D2
[mm]
Béné Inox 961389-25
961389-25
NBR
25
1"
32.0
25
Béné Inox 961389-38
961389-38
NBR
38
1"1/2
48.0
38
Béné Inox 961389-51
961389-51
NBR
51
2"
61.0
51
Béné Inox 961389-63
961389-63
NBR
63
2"1/2
73.5
63
Béné Inox 961389-76
961389-76
NBR
76
3"
86.0
76
Béné Inox 961389-104
961389-104
NBR
104
4"
116.0
104
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表