目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61118 - Blank male part - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61118.prj},{NB=bene_inox_661118-51},{REF=661118-51},{MAT=Inox 316 L},{DN=51},{DNP=2\"},{D=60},{F=70x1/6\"},{L=20},{POIDS=0},{D9=51},{A=14.000},{C=61.000},{DF=70.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 661118-25
661118-25
Inox 316 L
25
1"
32
40x1/6"
15
0
Béné Inox 661118-38
661118-38
Inox 316 L
38
1"1/2
48
60x1/6"
19
0
Béné Inox 661118-51
661118-51
Inox 316 L
51
2"
60
70x1/6"
20
0
Béné Inox 661118-63
661118-63
Inox 316 L
63
2"1/2
73
85x1/6"
24
0
Béné Inox 661118-76
661118-76
Inox 316 L
76
3"
86
98x1/6"
25
1
Béné Inox 661118-104
661118-104
Inox 316 L
104
4"
116
125x1/4"
37
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表