目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5953 - Short stub end type A Sch 10S seamless for lap-joint flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
05 - Collets
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/05_collets/5953.prj},{NB=bene_inox_359532-600},{REF=359532-600},{MAT=Inox 304 L},{DN=600},{DNP=24\"},{D1=692.0},{D2=609.6},{E=6.35},{L=305.0},{POIDS=21.01},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
DNP
[pouces]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 359532-15
359532-15
Inox 304 L
15
1/2"
35.0
21.3
2.11
50.8
0.07
Béné Inox 359532-20
359532-20
Inox 304 L
20
3/4"
42.9
26.7
2.11
50.8
0.09
Béné Inox 359532-25
359532-25
Inox 304 L
25
1"
50.8
33.4
2.77
50.8
0.14
Béné Inox 359532-32
359532-32
Inox 304 L
32
1"1/4
63.5
42.2
2.77
50.8
0.19
Béné Inox 359532-40
359532-40
Inox 304 L
40
1"1/2
73.0
48.3
2.77
50.8
0.22
Béné Inox 359532-50
359532-50
Inox 304 L
50
2"
92.0
60.3
2.77
63.5
0.34
Béné Inox 359532-65
359532-65
Inox 304 L
65
2"1/2
104.6
73.0
3.05
63.5
0.47
Béné Inox 359532-80
359532-80
Inox 304 L
80
3"
127.0
88.9
3.05
63.5
0.63
Béné Inox 359532-100
359532-100
Inox 304 L
100
4"
157.2
114.3
3.05
76.2
0.97
Béné Inox 359532-125
359532-125
Inox 304 L
125
5"
185.7
141.3
3.40
76.2
1.23
Béné Inox 359532-150
359532-150
Inox 304 L
150
6"
215.9
168.3
3.40
88.9
1.64
Béné Inox 359532-200
359532-200
Inox 304 L
200
8"
269.9
219.1
3.76
101.6
3.08
Béné Inox 359532-250
359532-250
Inox 304 L
250
10"
323.8
273.0
4.19
127.0
4.83
Béné Inox 359532-300
359532-300
Inox 304 L
300
12"
381.0
323.8
4.57
152.4
7.06
Béné Inox 359532-350
359532-350
Inox 304 L
350
14"
413.0
355.6
4.78
305.0
9.12
Béné Inox 359532-400
359532-400
Inox 304 L
400
16"
470.0
406.4
4.78
305.0
11.02
Béné Inox 359532-450
359532-450
Inox 304 L
450
18"
533.0
457.2
4.78
305.0
12.90
Béné Inox 359532-500
359532-500
Inox 304 L
500
20"
584.0
508.0
5.54
305.0
14.51
Béné Inox 359532-600
359532-600
Inox 304 L
600
24"
692.0
609.6
6.35
305.0
21.01
Béné Inox 659532-15
659532-15
Inox 316 L
15
1/2"
35.0
21.3
2.11
50.8
0.07
Béné Inox 659532-20
659532-20
Inox 316 L
20
3/4"
42.9
26.7
2.11
50.8
0.09
Béné Inox 659532-25
659532-25
Inox 316 L
25
1"
50.8
33.4
2.77
50.8
0.14
Béné Inox 659532-32
659532-32
Inox 316 L
32
1"1/4
63.5
42.2
2.77
50.8
0.19
Béné Inox 659532-40
659532-40
Inox 316 L
40
1"1/2
73.0
48.3
2.77
50.8
0.22
Béné Inox 659532-50
659532-50
Inox 316 L
50
2"
92.0
60.3
2.77
63.5
0.34
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表