目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5938 - ANSI Sch 10S tee seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
03 - Tés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/03_tes/5938.prj},{NB=bene_inox_359382-200},{REF=359382-200},{MAT=Inox 304 L},{DN=200},{DNP=8\"},{D=219.1},{E=3.76},{L2=177.8},{POIDS=13.00},{R1=37.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
[pouces]
D
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 359382-15
359382-15
Inox 304 L
15
1/2"
21.3
2.11
50.8
25.4
0.10
Béné Inox 359382-20
359382-20
Inox 304 L
20
3/4"
26.7
2.11
57.2
28.6
0.14
Béné Inox 359382-25
359382-25
Inox 304 L
25
1"
33.4
2.77
76.2
38.1
0.28
Béné Inox 359382-32
359382-32
Inox 304 L
32
1"1/4
42.2
2.77
95.2
47.6
0.51
Béné Inox 359382-40
359382-40
Inox 304 L
40
1"1/2
48.3
2.77
114.4
57.2
0.69
Béné Inox 359382-50
359382-50
Inox 304 L
50
2"
60.3
2.77
127.0
63.5
0.83
Béné Inox 359382-65
359382-65
Inox 304 L
65
2"1/2
73.0
3.05
152.4
76.2
1.37
Béné Inox 359382-80
359382-80
Inox 304 L
80
3"
88.9
3.05
171.4
85.7
1.78
Béné Inox 359382-100
359382-100
Inox 304 L
100
4"
114.3
3.05
209.6
104.8
3.60
Béné Inox 359382-125
359382-125
Inox 304 L
125
5"
141.3
3.40
247.6
123.8
5.44
Béné Inox 359382-150
359382-150
Inox 304 L
150
6"
168.3
3.40
285.8
142.9
7.60
Béné Inox 359382-200
359382-200
Inox 304 L
200
8"
219.1
3.76
355.6
177.8
13.00
Béné Inox 659382-15
659382-15
Inox 316 L
15
1/2"
21.3
2.11
50.8
25.4
0.10
Béné Inox 659382-20
659382-20
Inox 316 L
20
3/4"
26.7
2.11
57.2
28.6
0.14
Béné Inox 659382-25
659382-25
Inox 316 L
25
1"
33.4
2.77
76.2
38.1
0.28
Béné Inox 659382-32
659382-32
Inox 316 L
32
1"1/4
42.2
2.77
95.2
47.6
0.51
Béné Inox 659382-40
659382-40
Inox 316 L
40
1"1/2
48.3
2.77
114.4
57.2
0.69
Béné Inox 659382-50
659382-50
Inox 316 L
50
2"
60.3
2.77
127.0
63.5
0.83
Béné Inox 659382-65
659382-65
Inox 316 L
65
2"1/2
73.0
3.05
152.4
76.2
1.37
Béné Inox 659382-80
659382-80
Inox 316 L
80
3"
88.9
3.05
171.4
85.7
1.78
Béné Inox 659382-100
659382-100
Inox 316 L
100
4"
114.3
3.05
209.6
104.8
3.60
Béné Inox 659382-125
659382-125
Inox 316 L
125
5"
141.3
3.40
247.6
123.8
5.44
Béné Inox 659382-150
659382-150
Inox 316 L
150
6"
168.3
3.40
285.8
142.9
7.60
Béné Inox 659382-200
659382-200
Inox 316 L
200
8"
219.1
3.76
355.6
177.8
13.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表