目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58419V - Butterfly valve with locating holes and handweel gear reducer - GJS500-7 cast iron body - CF8M stainless steel butterfly - EPDM gasket
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58419v.prj},{NB=bene_inox_458419-100V_1},{REF=458419-100V},{MATIERE=EPDM},{DN=100},{DNP=4\"},{PN=16},{D1=102},{D2=150},{L1=52},{L2=264},{L3=130},{POIDS=6,4},{V=1},{INFOS=INFOTEXTE},{X=5},{PPATH=58419v_12v_13v_14v/58419v_12v_13v_14v_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[pouces]
PN
[bar]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[Kg]
Béné Inox 458419-50V
458419-50V
EPDM
50
2"
16
51
100
42.0
203
105
3,2
Béné Inox 458419-65V
458419-65V
EPDM
65
2"1/2
16
63
100
45,5
209
105
4,1
Béné Inox 458419-80V
458419-80V
EPDM
80
3"
16
77
100
46
216
105
4,7
Béné Inox 458419-100V
458419-100V
EPDM
100
4"
16
102
150
52
264
130
6,4
Béné Inox 458419-125V
458419-125V
EPDM
125
5"
16
122
150
55,5
285
130
7,9
Béné Inox 458419-150V
458419-150V
EPDM
150
6"
16
154
150
55,5
298
130
12,0
Béné Inox 458419-200V
458419-200V
EPDM
200
8"
16
200
270
60
395
210
17,0
Béné Inox 458419-250V
458419-250V
EPDM
250
10"
10
249
270
67
441
210
25,0
Béné Inox 458419-300V
458419-300V
EPDM
300
12"
10
300
270
77
487
210
36,0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表