目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 57311 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/57311.prj},{NB=bene_inox_957311-25016},{REF=957311-25016},{MAT=Fibres},{DN=250},{PN=PN16},{D1=329},{D2=273},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
PN
[bar]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 957311-10
957311-10
Fibres
10
PN10-40
46
18
2
Béné Inox 957311-15
957311-15
Fibres
15
PN10-40
51
22
2
Béné Inox 957311-20
957311-20
Fibres
20
PN10-40
61
27
2
Béné Inox 957311-25
957311-25
Fibres
25
PN10-40
71
34
2
Béné Inox 957311-32
957311-32
Fibres
32
PN10-40
82
43
2
Béné Inox 957311-40
957311-40
Fibres
40
PN10-40
92
49
2
Béné Inox 957311-50
957311-50
Fibres
50
PN10-40
107
61
2
Béné Inox 957311-60
957311-60
Fibres
60
PN10-40
117
72
2
Béné Inox 957311-65
957311-65
Fibres
65
PN10-40
127
77
2
Béné Inox 957311-80
957311-80
Fibres
80
PN10-40
142
89
2
Béné Inox 957311-100
957311-100
Fibres
100
PN10-16
162
115
2
Béné Inox 957311-10040
957311-10040
Fibres
100
PN25-40
168
115
2
Béné Inox 957311-125
957311-125
Fibres
125
PN10-16
192
141
2
Béné Inox 957311-12540
957311-12540
Fibres
125
PN25-40
194
141
2
Béné Inox 957311-150
957311-150
Fibres
150
PN10-16
218
169
2
Béné Inox 957311-15040
957311-15040
Fibres
150
PN25-40
224
169
2
Béné Inox 957311-200
957311-200
Fibres
200
PN10-16
273
220
2
Béné Inox 957311-20025
957311-20025
Fibres
200
PN25
284
220
2
Béné Inox 957311-20040
957311-20040
Fibres
200
PN40
290
220
2
Béné Inox 957311-250
957311-250
Fibres
250
PN10
328
273
2
Béné Inox 957311-25016
957311-25016
Fibres
250
PN16
329
273
2
Béné Inox 957311-25025
957311-25025
Fibres
250
PN25
340
273
2
Béné Inox 957311-25040
957311-25040
Fibres
250
PN40
352
273
2
Béné Inox 957311-300
957311-300
Fibres
300
PN10
378
324
2
Béné Inox 957311-30016
957311-30016
Fibres
300
PN16
384
324
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表