目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5720 - Lapped flange aluminium epoxy coated - Type C ISO
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
02 - Brides aluminium
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/02_brides_tournante_aluminium/5720.prj},{NB=bene_inox_757202-125},{REF=757202-125},{MAT=Aluminium AS13 + Epoxy},{DN=125},{PN=PN10},{DTUBE=139.7},{D1=250},{D2=210},{NBXD3=8x18},{D4=144},{L=18},{KG=1.45},{N=8},{O=18.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
KG
Poids
[kg]
Béné Inox 757202-15
757202-15
Aluminium AS13 + Epoxy
15
PN10
21.3
95
65
4x14
24
12
0.19
Béné Inox 757202-20
757202-20
Aluminium AS13 + Epoxy
20
PN10
26.9
105
75
4x14
30
12
0.22
Béné Inox 757202-25
757202-25
Aluminium AS13 + Epoxy
25
PN10
33.7
115
85
4x14
36
12
0.27
Béné Inox 757202-32
757202-32
Aluminium AS13 + Epoxy
32
PN10
42.4
140
100
4x18
46
16
0.53
Béné Inox 757202-40
757202-40
Aluminium AS13 + Epoxy
40
PN10
48.3
150
110
4x18
54
16
0.59
Béné Inox 757202-50
757202-50
Aluminium AS13 + Epoxy
50
PN10
60.3
165
125
4x18
65
16
0.70
Béné Inox 757202-65
757202-65
Aluminium AS13 + Epoxy
65
PN10
76.1
185
145
4x18
81
16
0.87
Béné Inox 757202-80
757202-80
Aluminium AS13 + Epoxy
80
PN10
88.9
200
160
8x18
94
18
1.05
Béné Inox 757202-100
757202-100
Aluminium AS13 + Epoxy
100
PN10
114.3
220
180
8x18
119
18
1.16
Béné Inox 757202-125
757202-125
Aluminium AS13 + Epoxy
125
PN10
139.7
250
210
8x18
144
18
1.45
Béné Inox 757202-150
757202-150
Aluminium AS13 + Epoxy
150
PN10
168.3
285
240
8x22
173
18
1.70
Béné Inox 757202-200
757202-200
Aluminium AS13 + Epoxy
200
PN10
219.1
340
295
8x22
225
20
2.50
Béné Inox 757202-250
757202-250
Aluminium AS13 + Epoxy
250
PN10
273.0
395
350
12x22
279
22
3.25
Béné Inox 757202-300
757202-300
Aluminium AS13 + Epoxy
300
PN10
323.9
445
400
12x22
329
22
3.80
Béné Inox 757202-350
757202-350
Aluminium AS13 + Epoxy
350
PN10
355.6
505
460
16x22
362
22
5.20
Béné Inox 757202-400
757202-400
Aluminium AS13 + Epoxy
400
PN10
406.4
565
515
16x25
413
25
7.17
Béné Inox 757202-450
757202-450
Aluminium AS13 + Epoxy
450
PN10
457.2
615
565
20x25
468
25
7.70
Béné Inox 757202-500
757202-500
Aluminium AS13 + Epoxy
500
PN10
508.0
670
620
20x25
517
28
9.65
Béné Inox 757202-600
757202-600
Aluminium AS13 + Epoxy
600
PN10
609.6
780
725
20x30
618
30
13.00
Béné Inox 757202-700
757202-700
Aluminium AS13 + Epoxy
700
PN10
711.2
895
840
24x30
715
40
17.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表