目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5619 - ISO eccentric reducer, thickness 2 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
56 - Accessoires à souder
02 - Réduction à souder ISO et métriques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/56_accessoires_a_souder/02_reduction_a_souder_iso_metriques/5619.prj},{NB=bene_inox_356192-323273},{REF=356192-323273},{MAT=Inox 1.4307},{D1=323.9},{D2=273.0},{L=152},{E=2},{POIDS=2.30},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
E
[mm]
POIDS
[kg]
Béné Inox 356192-1713
356192-1713
Inox 1.4307
17.2
13.7
11
2
0.02
Béné Inox 356192-2113
356192-2113
Inox 1.4307
21.3
13.7
23
2
0.02
Béné Inox 356192-2117
356192-2117
Inox 1.4307
21.3
17.2
12
2
0.02
Béné Inox 356192-2613
356192-2613
Inox 1.4307
26.9
13.7
40
2
0.04
Béné Inox 356192-2617
356192-2617
Inox 1.4307
26.9
17.2
29
2
0.04
Béné Inox 356192-2621
356192-2621
Inox 1.4307
26.9
21.3
17
2
0.02
Béné Inox 356192-3317
356192-3317
Inox 1.4307
33.7
17.2
50
2
0.07
Béné Inox 356192-3321
356192-3321
Inox 1.4307
33.7
21.3
37
2
0.05
Béné Inox 356192-3326
356192-3326
Inox 1.4307
33.7
26.9
20
2
0.03
Béné Inox 356192-4221
356192-4221
Inox 1.4307
42.4
21.3
63
2
0.10
Béné Inox 356192-4226
356192-4226
Inox 1.4307
42.4
26.9
46
2
0.08
Béné Inox 356192-4233
356192-4233
Inox 1.4307
42.4
33.7
26
2
0.05
Béné Inox 356192-4821
356192-4821
Inox 1.4307
48.3
21.3
81
2
0.15
Béné Inox 356192-4826
356192-4826
Inox 1.4307
48.3
26.9
64
2
0.12
Béné Inox 356192-4833
356192-4833
Inox 1.4307
48.3
33.7
44
2
0.10
Béné Inox 356192-4842
356192-4842
Inox 1.4307
48.3
42.4
18
2
0.04
Béné Inox 356192-6021
356192-6021
Inox 1.4307
60.3
21.3
117
2
0.24
Béné Inox 356192-6026
356192-6026
Inox 1.4307
60.3
26.9
100
2
0.22
Béné Inox 356192-6033
356192-6033
Inox 1.4307
60.3
33.7
80
2
0.20
Béné Inox 356192-6042
356192-6042
Inox 1.4307
60.3
42.4
54
2
0.14
Béné Inox 356192-6048
356192-6048
Inox 1.4307
60.3
48.3
36
2
0.10
Béné Inox 356192-7626
356192-7626
Inox 1.4307
76.1
26.9
148
2
0.39
Béné Inox 356192-7633
356192-7633
Inox 1.4307
76.1
33.7
127
2
0.35
Béné Inox 356192-7642
356192-7642
Inox 1.4307
76.1
42.4
101
2
0.30
Béné Inox 356192-7648
356192-7648
Inox 1.4307
76.1
48.3
83
2
0.26
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表