目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5453 - Equal tee union - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5453.prj},{NB=bene_inox_454537-10},{REF=454537-10},{D=10},{L1=31.5},{L2=14.3},{S1=19.00},{S2=17.50},{POIDS=0.15},{X=4},{Y=2},{PPATH=5453/5453_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454537-6
454537-6
6
27.0
11.7
14.00
12.70
0.08
Béné Inox 454537-8
454537-8
8
28.8
13.7
16.00
14.30
0.10
Béné Inox 454537-10
454537-10
10
31.5
14.3
19.00
17.50
0.15
Béné Inox 454537-12
454537-12
12
36.0
13.2
22.00
20.60
0.18
Béné Inox 454537-16
454537-16
16
38.8
14.4
25.00
25.40
0.19
Béné Inox 454537-3/8
454537-3/8
3/8"
30.5
13.7
17.46
15.87
0.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表