目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5452 - Union elbow - Stainless Steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
02 - Raccords double bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/02_raccords_double_bague/5452.prj},{NB=bene_inox_454527-8},{REF=454527-8},{D=8},{L1=28.8},{L2=12.6},{S1=16},{S2=14.3},{POIDS=0,08},{L=11.090},{LT=8.740},{WW=7.260},{H=21.290},{DD=14.000},{DX1=10.350},{DX2=8.150},{DX3=6.400},{LX1=2.680},{LX2=6.000},{PPATH=5452/5452_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L1
[mm]
L2
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454527-6
454527-6
6
27.0
11.7
14
12.7
0,07
Béné Inox 454527-8
454527-8
8
28.8
12.6
16
14.3
0,08
Béné Inox 454527-10
454527-10
10
31.5
14.3
19
17.5
0,1
Béné Inox 454527-12
454527-12
12
36.0
13.2
22
20.6
0,11
Béné Inox 454527-16
454527-16
16
38.8
14.4
25
23.8
0,16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表