目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5346 - Weld union SW - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
02 - Raccords série 3000 lbs extrémités à souder
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/02_raccords_serie_3000_lbs_extremites_a_souder/5346.prj},{NB=bene_inox_653461-20},{REF=653461-20},{MAT=Inox 316 L},{DN=20},{D=3/4\"},{D1=37},{D2=27.4},{L1=57.0},{L2=10},{S=55},{KG=0.525},{L10=17.000},{L20=22.500},{L30=17.500},{D20=21.000},{D3=45.000},{DF=26.670},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
S
[mm]
KG
Poids
[kg]
Béné Inox 653461-8
653461-8
Inox 316 L
8
1/4"
26
14.3
41.5
10
41
0.175
Béné Inox 653461-10
653461-10
Inox 316 L
10
3/8"
26
17.8
44.0
10
41
0.305
Béné Inox 653461-15
653461-15
Inox 316 L
15
1/2"
32
22.1
49.0
10
48
0.350
Béné Inox 653461-20
653461-20
Inox 316 L
20
3/4"
37
27.4
57.0
10
55
0.525
Béné Inox 653461-25
653461-25
Inox 316 L
25
1"
45
34.1
63.0
13
64
0.730
Béné Inox 653461-32
653461-32
Inox 316 L
32
1"1/4
55
42.9
71.0
13
76
1.235
Béné Inox 653461-40
653461-40
Inox 316 L
40
1"1/2
63
49.1
77.0
13
84
1.490
Béné Inox 653461-50
653461-50
Inox 316 L
50
2"
76
61.4
90.0
16
100
2.415
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表