目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5330 - Male welding nipple NPT Length 50,8 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
01 - Raccords série 3000 lbs extrémités filetées (NPT)
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/01_raccords_serie_3000_lbs_extremites_filetees/5330.prj},{NB=bene_inox_653305-20},{REF=653305-20},{MAT=Inox 316 L},{DN=20},{D=26.7},{F=3/4\"},{KG=0.110},{P=14.500},{DNPT=26.670},{L=50.8},{D1=18.900},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
F
[pouces]
KG
Poids
[kg]
Béné Inox 653305-8
653305-8
Inox 316 L
8
13.7
1/4"
0.040
Béné Inox 653305-10
653305-10
Inox 316 L
10
17.1
3/8"
0.050
Béné Inox 653305-15
653305-15
Inox 316 L
15
21.3
1/2"
0.080
Béné Inox 653305-20
653305-20
Inox 316 L
20
26.7
3/4"
0.110
Béné Inox 653305-25
653305-25
Inox 316 L
25
33.4
1"
0.160
Béné Inox 653305-32
653305-32
Inox 316 L
32
42.2
1"1/4
0.220
Béné Inox 653305-40
653305-40
Inox 316 L
40
48.3
1"1/2
0.270
Béné Inox 653305-50
653305-50
Inox 316 L
50
60.3
2"
0.370
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表