目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5273 - Loose nut hose tail with collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
03 - Raccords pour tuyaux souples
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/03_raccords_pour_tuyaux_souples/5273.prj},{NB=bene_inox_452732-15},{REF=452732-15},{MAT=Inox 316},{DES=1/2\" F x 13 mm. connection conique avec joint},{D1=14},{D2=10},{F=1/2\"},{L1=60},{L2=31},{S=27},{POIDS=0.07},{X=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DES
Designation
ⁿ/ₐ
D1
[mm]
D2
[mm]
F
pouces
ⁿ/ₐ
L1
[mm]
L2
[mm]
S
[mm]
POIDS
Weight
[kg]
Béné Inox 452731-15
452731-15
Inox 316
1/2" F x 13 mm. conical c...
14
10
1/2"
60
32
27
0.07
Béné Inox 452732-15
452732-15
Inox 316
1/2" F x 13 mm. conical c...
14
10
1/2"
60
31
27
0.07
Béné Inox 452733-20
452733-20
Inox 316
3/4" F x 13 mm. conical c...
14
10
3/4"
60
29.5
32
0.07
Béné Inox 452734-20
452734-20
Inox 316
3/4" F x 19 mm. conical c...
20
15
3/4"
61
37
30
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表