目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5287 - Loose nut with welding neck - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5287.prj},{NB=bene_inox_652874-15},{REF=652874-15},{DN=15},{DNP=1/2\"},{D1=17.1},{D2=12.5},{F=1/2\"},{L1=34.5},{L2=19.5},{S=27},{POIDS=0,06},{L3=24.0},{L4=2.0},{D3=18.5},{DN1=10},{PPATH=5287/5287_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D1
[mm]
D2
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 652874-10
652874-10
10
3/8"
13.5
8.9
3/8"
30.5
17.5
21
0,04
Béné Inox 652874-15
652874-15
15
1/2"
17.1
12.5
1/2"
34.5
19.5
27
0,06
Béné Inox 652874-20
652874-20
20
3/4"
21.3
16.1
3/4"
40.0
24.0
32
0,09
Béné Inox 652874-25
652874-25
25
1"
26.9
21.7
1"
44.0
26.5
38
0,13
Béné Inox 652874-32
652874-32
32
1"1/4
33.7
27.3
1"1/4
45.5
27.0
46
0,20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表