目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5256 - Hexagon head male plug (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5256.prj},{NB=bene_inox_452563-15},{REF=452563-15},{DN=15},{F=1/2\"},{L1=21},{L2=14},{S=24},{POIDS=0.04},{FORME=Gaz conique},{D2=21.300},{D=15.500},{E=5.000},{E1=7.000},{DGAZ=20.955},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
F
Pouces
ⁿ/ₐ
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 452563-6
452563-6
6
1/8"
17
11
12
0.01
Béné Inox 452563-8
452563-8
8
1/4"
17
11
16
0.01
Béné Inox 452563-10
452563-10
10
3/8"
18
12
20
0.02
Béné Inox 452563-15
452563-15
15
1/2"
21
14
24
0.04
Béné Inox 452563-20
452563-20
20
3/4"
23
16
30
0.06
Béné Inox 452563-25
452563-25
25
1"
26
18
36
0.1
Béné Inox 452563-32
452563-32
32
1"1/4
28
20
44
0.18
Béné Inox 452563-40
452563-40
40
1"1/2
28
20
50
0.25
Béné Inox 452563-50
452563-50
50
2"
34
25
65
0.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表