目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5237.prj},{NB=bene_inox_652373-6550},{REF=652373-6550},{FORM=Gaz},{MAT=Inox 316 L},{DN=65-50},{F1=2\"1/2},{F2=2\"},{L1=37},{L2=25},{S=80},{POIDS=1.15},{FOR=1.000},{DGAZ1=75.180},{DNPT=0.000},{DGAZ2=59.614},{DNPT2=0.000},{DN2=50.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
F1
[Pouces]
F2
[Pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 652373-86
652373-86
Gaz
Inox 316 L
8-6
1/4"
1/8"
17
11
17
0.01
Béné Inox 652373-106
652373-106
Gaz
Inox 316 L
10-6
3/8"
1/8"
17
11
19
0.01
Béné Inox 652373-108
652373-108
Gaz
Inox 316 L
10-8
3/8"
1/4"
17
11
19
0.01
Béné Inox 652373-156
652373-156
Gaz
Inox 316 L
15-6
1/2"
1/8"
21
14
23
0.04
Béné Inox 652373-158
652373-158
Gaz
Inox 316 L
15-8
1/2"
1/4"
21
14
23
0.04
Béné Inox 652373-1510
652373-1510
Gaz
Inox 316 L
15-10
1/2"
3/8"
21
14
23
0.03
Béné Inox 652373-206
652373-206
Gaz
Inox 316 L
20-6
3/4"
1/8"
21
15
27
0.08
Béné Inox 652373-208
652373-208
Gaz
Inox 316 L
20-8
3/4"
1/4"
21
15
27
0.07
Béné Inox 652373-2010
652373-2010
Gaz
Inox 316 L
20-10
3/4"
3/8"
21
15
27
0.06
Béné Inox 652373-2015
652373-2015
Gaz
Inox 316 L
20-15
3/4"
1/2"
21
15
27
0.04
Béné Inox 652373-258
652373-258
Gaz
Inox 316 L
25-8
1"
1/4"
26
18
36
0.22
Béné Inox 652373-2510
652373-2510
Gaz
Inox 316 L
25-10
1"
3/8"
26
18
36
0.14
Béné Inox 652373-2515
652373-2515
Gaz
Inox 316 L
25-15
1"
1/2"
26
18
36
0.12
Béné Inox 652373-2520
652373-2520
Gaz
Inox 316 L
25-20
1"
3/4"
26
18
36
0.07
Béné Inox 652373-3210
652373-3210
Gaz
Inox 316 L
32-10
1"1/4
3/8"
27
19
46
0.16
Béné Inox 652373-3215
652373-3215
Gaz
Inox 316 L
32-15
1"1/4
1/2"
27
19
46
0.16
Béné Inox 652373-3220
652373-3220
Gaz
Inox 316 L
32-20
1"1/4
3/4"
27
19
46
0.20
Béné Inox 652373-3225
652373-3225
Gaz
Inox 316 L
32-25
1"1/4
1"
27
19
46
0.20
Béné Inox 652373-4015
652373-4015
Gaz
Inox 316 L
40-15
1"1/2
1/2"
31
20
50
0.30
Béné Inox 652373-4020
652373-4020
Gaz
Inox 316 L
40-20
1"1/2
3/4"
31
20
50
0.30
Béné Inox 652373-4025
652373-4025
Gaz
Inox 316 L
40-25
1"1/2
1"
31
20
50
0.30
Béné Inox 652373-4032
652373-4032
Gaz
Inox 316 L
40-32
1"1/2
1"1/4
31
20
50
0.30
Béné Inox 652373-5015
652373-5015
Gaz
Inox 316 L
50-15
2"
1/2"
33
22
65
0.70
Béné Inox 652373-5020
652373-5020
Gaz
Inox 316 L
50-20
2"
3/4"
33
22
65
0.34
Béné Inox 652373-5025
652373-5025
Gaz
Inox 316 L
50-25
2"
1"
33
22
65
0.34
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表