目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50910 - Electrovalve (NC) with direct drive, BSP threaded - FPM diaphragm - Stainless steel 1.4408
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
08_electrovannes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/08_electrovannes/50910.prj},{NB=bene_inox_450910-15B},{REF=450910-15B},{TENSION=24V 50/60 Hz},{DN=15},{DNP=1/2\"},{F=1/2\"},{L1=66,5},{L2=86.0},{P=7},{POIDS=0.72},{PPATH=50910/50910_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
F
[Pouces]
L1
[mm]
L2
[mm]
P
∆P maxi
[bar]
POIDS
[kg]
Béné Inox 450910-15A
450910-15A
230V 50/60 Hz
15
1/2"
1/2"
66,5
86.0
7
0.72
Béné Inox 450910-20A
450910-20A
230V 50/60 Hz
20
3/4"
3/4"
71
91.0
7
0.92
Béné Inox 450910-15B
450910-15B
24V 50/60 Hz
15
1/2"
1/2"
66,5
86.0
7
0.72
Béné Inox 450910-20B
450910-20B
24V 50/60 Hz
20
3/4"
3/4"
71
91.0
7
0.92
Béné Inox 450910-15C
450910-15C
24V C.C.
15
1/2"
1/2"
66,5
86.0
6
0.72
Béné Inox 450910-20C
450910-20C
24V C.C.
20
3/4"
3/4"
71
91.0
5
0.92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表