目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50518 - Butterfly valve with cast iron body - stainless steel butterfly - EPDM gasket (58419) with IP65 electric actuator (50835)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50518.prj},{NB=bene_inox_450518-150A_1},{REF=450518-150A},{TENSION=230V 50 Hz},{MATIERE=EPDM},{DN=150},{DNP=6\"},{L1=55.5},{L2=423},{L3=204},{L4=182},{POIDS=18.00},{V=1},{PPATH=50518/50518_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450518-40A
450518-40A
230V 50 Hz
EPDM
40
1"1/2
33.0
300
143
118
4.20
Béné Inox 450518-50A
450518-50A
230V 50 Hz
EPDM
50
2"
42.5
282
143
118
4.30
Béné Inox 450518-65A
450518-65A
230V 50 Hz
EPDM
65
2"1/2
45.5
288
143
118
4.80
Béné Inox 450518-80A
450518-80A
230V 50 Hz
EPDM
80
3"
46.0
295
143
118
5.40
Béné Inox 450518-100A
450518-100A
230V 50 Hz
EPDM
100
4"
52.0
340
204
165
9.70
Béné Inox 450518-125A
450518-125A
230V 50 Hz
EPDM
125
5"
55.5
361
204
165
11.20
Béné Inox 450518-150A
450518-150A
230V 50 Hz
EPDM
150
6"
55.5
423
204
182
18.00
Béné Inox 450518-40B
450518-40B
24V 50 Hz
EPDM
40
1"1/2
33.0
300
143
118
4.20
Béné Inox 450518-50B
450518-50B
24V 50 Hz
EPDM
50
2"
42.5
282
143
118
4.30
Béné Inox 450518-65B
450518-65B
24V 50 Hz
EPDM
65
2"1/2
45.5
288
143
118
4.80
Béné Inox 450518-80B
450518-80B
24V 50 Hz
EPDM
80
3"
46.0
295
143
118
5.40
Béné Inox 450518-40C
450518-40C
24V DC
EPDM
40
1"1/2
33.0
300
143
118
4.20
Béné Inox 450518-50C
450518-50C
24V DC
EPDM
50
2"
42.5
282
143
118
4.30
Béné Inox 450518-65C
450518-65C
24V DC
EPDM
65
2"1/2
45.5
288
143
118
4.80
Béné Inox 450518-80C
450518-80C
24V DC
EPDM
80
3"
46.0
295
143
118
5.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表