目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50290 - 3 pieces ball valve with ISO flanges (58259) with aluminium pneumatic actuator (50800)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50290.prj},{NB=bene_inox_450290-100SE_1},{REF=450290-100SE},{TYPE=Simple effet},{DN=100},{DNP=4\"},{L1=350},{L2=299},{L3=347},{L4=151},{POIDS=46.60},{V=1},{X=9},{Y=2},{PPATH=50290/50290_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450290-15SE
450290-15SE
Simple effet
15
1/2"
130
114
72
148
3.40
Béné Inox 450290-20SE
450290-20SE
Simple effet
20
3/4"
150
134
84
164
4.80
Béné Inox 450290-25SE
450290-25SE
Simple effet
25
1"
160
144
164
84
5.80
Béné Inox 450290-32SE
450290-32SE
Simple effet
32
1"1/4
180
148
164
84
7.60
Béné Inox 450290-40SE
450290-40SE
Simple effet
40
1"1/2
200
175
208
96
10.55
Béné Inox 450290-50SE
450290-50SE
Simple effet
50
2"
230
181
208
96
13.55
Béné Inox 450290-65SE
450290-65SE
Simple effet
65
2"1/2
290
228
268
123
20.70
Béné Inox 450290-80SE
450290-80SE
Simple effet
80
3"
310
237
268
123
26.80
Béné Inox 450290-100SE
450290-100SE
Simple effet
100
4"
350
299
347
151
46.60
Béné Inox 450290-15DE
450290-15DE
Double effet
15
1/2"
130
114
72
148
3.40
Béné Inox 450290-20DE
450290-20DE
Double effet
20
3/4"
150
121
72
148
4.80
Béné Inox 450290-25DE
450290-25DE
Double effet
25
1"
160
144
164
84
5.80
Béné Inox 450290-32DE
450290-32DE
Double effet
32
1"1/4
180
148
164
84
7.60
Béné Inox 450290-40DE
450290-40DE
Double effet
40
1"1/2
200
175
208
96
10.55
Béné Inox 450290-50DE
450290-50DE
Double effet
50
2"
230
181
208
96
13.55
Béné Inox 450290-65DE
450290-65DE
Double effet
65
2"1/2
290
216
248
108
20.70
Béné Inox 450290-80DE
450290-80DE
Double effet
80
3"
310
237
268
123
26.80
Béné Inox 450290-100DE
450290-100DE
Double effet
100
4"
350
299
347
151
46.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表