目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50217 - 3 ways F/F/F ball valve with T bore (58217) with IP65 electric actuator (50835)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50217.prj},{NB=bene_inox_450217-15B_1},{REF=450217-15B},{TENSION=24V 50Hz},{DN=15},{DNP=1/2\"},{L1=79},{L2=185},{L3=143},{L4=118},{POIDS=2,15},{V=1},{X=11},{PPATH=50216/50216_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450217-8A
450217-8A
230V 50Hz
8
1/4"
79
185
143
118
2,15
Béné Inox 450217-10A
450217-10A
230V 50Hz
10
3/8"
79
185
143
118
2,15
Béné Inox 450217-15A
450217-15A
230V 50Hz
15
1/2"
79
185
143
118
2,15
Béné Inox 450217-20A
450217-20A
230V 50Hz
20
3/4"
90
192
143
118
2,70
Béné Inox 450217-25A
450217-25A
230V 50Hz
25
1"
108
203
143
118
3,20
Béné Inox 450217-32A
450217-32A
230V 50Hz
32
1"1/4
124
206
143
118
4,10
Béné Inox 450217-40A
450217-40A
230V 50Hz
40
1"1/2
135
217
143
118
5,20
Béné Inox 450217-50A
450217-50A
230V 50Hz
50
2"
164
250
204
165
10,70
Béné Inox 450217-8B
450217-8B
24V 50Hz
8
1/4"
79
185
143
118
2,15
Béné Inox 450217-10B
450217-10B
24V 50Hz
10
3/8"
79
185
143
118
2,15
Béné Inox 450217-15B
450217-15B
24V 50Hz
15
1/2"
79
185
143
118
2,15
Béné Inox 450217-20B
450217-20B
24V 50Hz
20
3/4"
90
192
143
118
2,70
Béné Inox 450217-25B
450217-25B
24V 50Hz
25
1"
108
203
143
118
3,20
Béné Inox 450217-32B
450217-32B
24V 50Hz
32
1"1/4
124
206
143
118
4,10
Béné Inox 450217-40B
450217-40B
24V 50Hz
40
1"1/2
135
217
143
118
5,20
Béné Inox 450217-8C
450217-8C
24V DC
8
1/4"
79
185
143
118
2,15
Béné Inox 450217-10C
450217-10C
24V DC
10
3/8"
79
185
143
118
2,15
Béné Inox 450217-15C
450217-15C
24V DC
15
1/2"
79
185
143
118
2,15
Béné Inox 450217-20C
450217-20C
24V DC
20
3/4"
90
192
143
118
2,70
Béné Inox 450217-25C
450217-25C
24V DC
25
1"
108
203
143
118
3,20
Béné Inox 450217-32C
450217-32C
24V DC
32
1"1/4
124
206
143
118
4,10
Béné Inox 450217-40C
450217-40C
24V DC
40
1"1/2
135
217
143
118
5,20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表