目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50212 / 50213 - 3-way ball valve F/F/F passage in L (58213) with pneumatic stainless steel cylinder (50802)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50212_50213.prj},{NB=bene_inox_450212-50DE_1},{REF=450212-50DE},{TYPE=Double effet},{V=1},{DN=50},{DNPOUCES=2\"},{L1=164},{L2=199},{L3=210},{L4=95},{POIDS=12.00},{PPATH=50212_50213/50212_50213_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450212-8SE
450212-8SE
Simple effet
8
1/4"
79
128
141
71
2.95
Béné Inox 450212-10SE
450212-10SE
Simple effet
10
3/8"
79
128
141
71
2.95
Béné Inox 450212-15SE
450212-15SE
Simple effet
15
1/2"
79
128
141
71
2.95
Béné Inox 450212-20SE
450212-20SE
Simple effet
20
3/4"
90
146
164
81
4.50
Béné Inox 450212-25SE
450212-25SE
Simple effet
25
1"
108
157
164
81
5.00
Béné Inox 450212-32SE
450212-32SE
Simple effet
32
1"1/4
124
160
164
81
5.90
Béné Inox 450212-40SE
450212-40SE
Simple effet
40
1"1/2
135
190
210
95
9.10
Béné Inox 450212-50SE
450212-50SE
Simple effet
50
2"
164
199
210
95
12.00
Béné Inox 450212-8DE
450212-8DE
Double effet
8
1/4"
79
128
141
71
2.95
Béné Inox 450212-10DE
450212-10DE
Double effet
10
3/8"
79
128
141
71
2.95
Béné Inox 450212-15DE
450212-15DE
Double effet
15
1/2"
79
128
141
71
2.95
Béné Inox 450212-20DE
450212-20DE
Double effet
20
3/4"
90
146
164
81
4.50
Béné Inox 450212-25DE
450212-25DE
Double effet
25
1"
108
157
164
81
5.00
Béné Inox 450212-32DE
450212-32DE
Double effet
32
1"1/4
124
160
164
81
5.90
Béné Inox 450212-40DE
450212-40DE
Double effet
40
1"1/2
135
190
210
95
9.10
Béné Inox 450212-50DE
450212-50DE
Double effet
50
2"
164
199
210
95
12.00
Béné Inox 450213-8SE
450213-8SE
Simple effet
8
1/4"
79
128
141
71
2.95
Béné Inox 450213-10SE
450213-10SE
Simple effet
10
3/8"
79
128
141
71
2.95
Béné Inox 450213-15SE
450213-15SE
Simple effet
15
1/2"
79
128
141
71
2.95
Béné Inox 450213-20SE
450213-20SE
Simple effet
20
3/4"
90
146
164
81
4.50
Béné Inox 450213-25SE
450213-25SE
Simple effet
25
1"
108
157
164
81
5.00
Béné Inox 450213-32SE
450213-32SE
Simple effet
32
1"1/4
124
160
164
81
5.90
Béné Inox 450213-40SE
450213-40SE
Simple effet
40
1"1/2
135
190
210
95
9.10
Béné Inox 450213-50SE
450213-50SE
Simple effet
50
2"
164
199
210
95
12.00
Béné Inox 450213-8DE
450213-8DE
Double effet
8
1/4"
79
128
141
71
2.95
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表