目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50211 - 3 ways F/F/F ball valve with T bore (58217) with aluminium pneumatic actuator (50800)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50211.prj},{NB=bene_inox_450211-50SE_1},{REF=450211-50SE},{TYPE=Simple effet},{DN=50},{DNP=2\"},{L1=164},{L2=186},{L3=208},{L4=96},{POIDS=9.75},{V=1},{PPATH=50210/50210_asmtpl.prj},{X=24},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450211-8SE
450211-8SE
Simple effet
8
1/4"
79
114
148
72
1.75
Béné Inox 450211-10SE
450211-10SE
Simple effet
10
3/8"
79
114
148
72
1.75
Béné Inox 450211-15SE
450211-15SE
Simple effet
15
1/2"
79
114
148
72
1.75
Béné Inox 450211-20SE
450211-20SE
Simple effet
20
3/4"
90
134
164
84
2.80
Béné Inox 450211-25SE
450211-25SE
Simple effet
25
1"
108
145
164
84
3.30
Béné Inox 450211-32SE
450211-32SE
Simple effet
32
1"1/4
124
148
164
84
4.20
Béné Inox 450211-40SE
450211-40SE
Simple effet
40
1"1/2
135
177
208
96
6.85
Béné Inox 450211-50SE
450211-50SE
Simple effet
50
2"
164
186
208
96
9.75
Béné Inox 450211-8DE
450211-8DE
Double effet
8
1/4"
79
114
148
72
1.75
Béné Inox 450211-10DE
450211-10DE
Double effet
10
3/8"
79
114
148
72
1.75
Béné Inox 450211-15DE
450211-15DE
Double effet
15
1/2"
79
114
148
72
1.75
Béné Inox 450211-20DE
450211-20DE
Double effet
20
3/4"
90
134
148
72
2.80
Béné Inox 450211-25DE
450211-25DE
Double effet
25
1"
108
145
164
84
3.30
Béné Inox 450211-32DE
450211-32DE
Double effet
32
1"1/4
124
148
164
84
4.20
Béné Inox 450211-40DE
450211-40DE
Double effet
40
1"1/2
135
177
208
96
6.85
Béné Inox 450211-50DE
450211-50DE
Double effet
50
2"
164
186
208
96
9.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表