目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 431983 - Wire thimble - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 31 - Ropes, chains and accessories
accessoires
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_31/accessoires/431983.prj},{NB=bene_inox_431983-8},{REF=431983-8},{A=8.0},{B=18},{S=1.5},{L3=12},{C=29},{ANG=0.000},{INFOS=INFOTEXT},{INFO1=18_35.txt},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
A
Diamètre du câble
[mm]
B
[mm]
S
[mm]
C
[mm]
Béné Inox 431983-2
431983-2
2.0
7
0.7
10
Béné Inox 431983-2,5
431983-2,5
2.5
8
1.0
14
Béné Inox 431983-3
431983-3
3.0
9
1.0
15
Béné Inox 431983-4
431983-4
4.0
11
1.0
18
Béné Inox 431983-5
431983-5
5.0
14
1.2
20
Béné Inox 431983-6
431983-6
6.0
15
1.2
23
Béné Inox 431983-8
431983-8
8.0
18
1.5
29
Béné Inox 431983-10
431983-10
10.0
24
1.5
37
Béné Inox 431983-12
431983-12
12.0
29
1.5
50
Béné Inox 431983-14
431983-14
14.0
33
2.0
54
Béné Inox 431983-16
431983-16
16.0
37
2.0
64
Béné Inox 431983-18
431983-18
18.0
40
2.5
70
Béné Inox 431983-20
431983-20
20.0
45
2.5
75
Béné Inox 431983-22
431983-22
22.0
42
2.5
78
Béné Inox 431983-24
431983-24
24.0
49
2.5
79
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表