目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 431932 - Turnbuckle eye + hook - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 31 - Ropes, chains and accessories
accessoires
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_31/accessoires/431932.prj},{NB=bene_inox_432932-8_156},{REF=432932-8},{D1=M 8},{NDM=8},{KDM=6.466},{KDM1=6.647},{D2=11},{L1=156},{L1MIN=156},{L1MAX=236},{L2=105},{L3=79},{L4=52},{L5=88},{L6=52},{L7=10.0},{CT=165},{L8=87.4},{L9=17.250},{L91=14.331},{R1=3.801},{R2=12.0},{D3=11.500},{L10=6.000},{INFOS=INFOTEXT},{INFO1=18-451.txt},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1MIN
[mm]
L1MAX
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
CT
Charge de travail
[daN]
Béné Inox 432932-5
432932-5
M 5
8
114
176
80
60
40
62
40
6.0
50
Béné Inox 432932-6
432932-6
M 6
10
141
200
80
74
47
76
50
8.0
75
Béné Inox 432932-8
432932-8
M 8
11
156
236
105
79
52
88
52
10.0
165
Béné Inox 432932-10
432932-10
M 10
14
187
276
125
95
61
114
60
12.5
235
Béné Inox 432932-12
432932-12
M 12
17
226
311
140
105
65
122
66
17.5
320
Béné Inox 432932-16
432932-16
M 16
23
296
466
190
160
97
172
105
16.5
530
Béné Inox 432932-20
432932-20
M 20
25
339
533
220
190
116
185
110
17.5
730
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表