目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 431907 - Simple flat wire rop clip - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 31 - Ropes, chains and accessories
accessoires
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_31/accessoires/431907.prj},{NB=bene_inox_431907-4},{REF=431907-4},{MAT=Inox},{DC=4},{L1=20},{L2=40},{L3=17},{L4=11},{L5=19.0},{H1=7.0},{INFOS=INFOTEXT},{INFO1=18-835.txt},{NDM=4.000},{KDM=3.242},{S=7.000},{M=3.200},{LV=16.000},{EP=0.600},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DC
Diamètre cable
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
H1
[mm]
Béné Inox 431907-2
431907-2
Inox
2
15
11
7
5.0
Béné Inox 431907-3
431907-3
Inox
3
17
14
9
6.0
Béné Inox 431907-4
431907-4
Inox
4
20
17
11
7.0
Béné Inox 431907-5
431907-5
Inox
5
25
19
13
8.5
Béné Inox 431907-6
431907-6
Inox
6
30
24
16
10.0
Béné Inox 431907-8
431907-8
Inox
8
38
31
22
12.0
Béné Inox 431907-10
431907-10
Inox
10
48
39
27
14.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表