目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 725211 - Hexagon socket button head cap screw - Aluminium P60 - ISO 7380
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 25 - Aluminum fasteners
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_25/725211.prj},{NB=bene_inox_725211-5X25},{REF=725211-5X25},{DXL=M5 x 25},{MAT=Aluminium P60},{D=5},{L=25},{DK=12},{K=3.5},{S=3},{T=1.56},{WEB=https://www.bene-inox.com},{D3=4.019},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
S
[mm]
T
[mm]
Béné Inox 725211-5X16
725211-5X16
M5 x 16
Aluminium P60
5
16
12
3.5
3
1.56
Béné Inox 725211-5X20
725211-5X20
M5 x 20
Aluminium P60
5
20
12
3.5
3
1.56
Béné Inox 725211-5X25
725211-5X25
M5 x 25
Aluminium P60
5
25
12
3.5
3
1.56
Béné Inox 725211-6X16
725211-6X16
M6 x 16
Aluminium P60
6
16
16
4.5
4
2.08
Béné Inox 725211-6X20
725211-6X20
M6 x 20
Aluminium P60
6
20
16
4.5
4
2.08
Béné Inox 725211-6X25
725211-6X25
M6 x 25
Aluminium P60
6
25
16
4.5
4
2.08
Béné Inox 725211-6X30
725211-6X30
M6 x 30
Aluminium P60
6
30
16
4.5
4
2.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表