目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 924827 - Slotted "Poelier" head screw - Plastic PA 6.6 - NFE 25-129
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 24 - Plastic fasteners
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_24/924827.prj},{NB=bene_inox_924827-5X25},{REF=924827-5X25},{MAT=PA 6.6},{D=5},{L=25},{K=2.7},{DK=11},{N=1.2},{T=1.2},{IDNR=},{D3=4.019},{P=0.80},{A=1.6},{B=38},{DS=5.0},{DA=5.7},{R=0.20},{W=1.2},{X=2.00},{FORM=0.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
N
[mm]
T
[mm]
Béné Inox 924827-5X10
924827-5X10
M5 x 10
PA 6.6
5
10
2.7
11
1.2
1.2
Béné Inox 924827-5X12
924827-5X12
M5 x 12
PA 6.6
5
12
2.7
11
1.2
1.2
Béné Inox 924827-5X16
924827-5X16
M5 x 16
PA 6.6
5
16
2.7
11
1.2
1.2
Béné Inox 924827-5X20
924827-5X20
M5 x 20
PA 6.6
5
20
2.7
11
1.2
1.2
Béné Inox 924827-5X25
924827-5X25
M5 x 25
PA 6.6
5
25
2.7
11
1.2
1.2
Béné Inox 924827-6X12
924827-6X12
M6 x 12
PA 6.6
6
12
3.3
14
1.6
1.5
Béné Inox 924827-6X16
924827-6X16
M6 x 16
PA 6.6
6
16
3.3
14
1.6
1.5
Béné Inox 924827-6X20
924827-6X20
M6 x 20
PA 6.6
6
20
3.3
14
1.6
1.5
Béné Inox 924827-6X25
924827-6X25
M6 x 25
PA 6.6
6
25
3.3
14
1.6
1.5
Béné Inox 924827-6X30
924827-6X30
M6 x 30
PA 6.6
6
30
3.3
14
1.6
1.5
Béné Inox 924827-6X40
924827-6X40
M6 x 40
PA 6.6
6
40
3.3
14
1.6
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表