目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 223655 - Threaded rod - 3 feet length - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 23 - UNC fasteners
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_23/a2/223655.prj},{NB=bene_inox_223655-3/8},{REF=223655-3/8},{D=3/8\"},{D1=9.52500},{FILETS=16},{L=3},{L1=1000.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[pouce]
FILETS
[mm]
L
[pied]
Béné Inox 223655-1/4
223655-1/4
1/4"
20
3
Béné Inox 223655-5/16
223655-5/16
5/16"
18
3
Béné Inox 223655-3/8
223655-3/8
3/8"
16
3
Béné Inox 223655-1/2
223655-1/2
1/2"
13
3
Béné Inox 223655-5/8
223655-5/8
5/8"
11
3
Béné Inox 223655-3/4
223655-3/4
3/4"
10
3
Béné Inox 223655-1
223655-1
1"
8
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表