目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216518 - Countersunk washer - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216518.prj},{NB=bene_inox_216518-4},{REF=216518-4},{MAT=Acier inoxydable A2},{D=4},{D1=4.5},{D2=11},{H1=0.859},{S=0.500},{R1=0.600},{R2=0.100},{H=2.5},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
H
[mm]
Béné Inox 216518-3
216518-3
Acier inoxydable A2
3
3.5
9
2.0
Béné Inox 216518-4
216518-4
Acier inoxydable A2
4
4.5
11
2.5
Béné Inox 216518-5
216518-5
Acier inoxydable A2
5
5.5
14
3.0
Béné Inox 216518-6
216518-6
Acier inoxydable A2
6
7.0
16
3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表