目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216516 - Serrated conical spring washer CS - Large-sized - Stainless steel A2 - NF E 25-511
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216516.prj},{NB=bene_inox_2165165},{REF=2165165},{D=5},{D1=5.1},{D2=16},{S=1.2},{H=2.10},{B=0.36},{NOM=36},{D3=8.0},{D4=6.0},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 2165164
2165164
4.1
14
1.0
Béné Inox 2165165
2165165
5.1
16
1.2
Béné Inox 2165166
2165166
6.1
18
1.4
Béné Inox 2165168
2165168
8.2
22
1.6
Béné Inox 21651610
21651610
10.2
27
1.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表