目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216510 - Plain washer - Stainless steel A2 - DIN 433 - ISO 7092
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216510.prj},{NB=bene_inox_216510-5},{REF=216510-5},{MAT=Acier inoxydable A2},{D=5.0},{D1=5.3},{D2=9.0},{S=1.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Béné Inox 216510-2
216510-2
Acier inoxydable A2
2.0
2.2
4.5
0.5
Béné Inox 216510-2,5
216510-2,5
Acier inoxydable A2
2.5
2.7
5.0
0.5
Béné Inox 216510-3
216510-3
Acier inoxydable A2
3.0
3.2
6.0
0.5
Béné Inox 216510-4
216510-4
Acier inoxydable A2
4.0
4.3
8.0
0.5
Béné Inox 216510-5
216510-5
Acier inoxydable A2
5.0
5.3
9.0
1.0
Béné Inox 216510-6
216510-6
Acier inoxydable A2
6.0
6.4
11.0
1.6
Béné Inox 216510-8
216510-8
Acier inoxydable A2
8.0
8.4
15.0
1.6
Béné Inox 216510-10
216510-10
Acier inoxydable A2
10.0
10.5
18.0
1.6
Béné Inox 216510-12
216510-12
Acier inoxydable A2
12.0
13.0
20.0
2.0
Béné Inox 216510-16
216510-16
Acier inoxydable A2
16.0
17.0
28.0
2.5
Béné Inox 216510-20
216510-20
Acier inoxydable A2
20.0
21.0
34.0
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表