目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216505 - Plain stamped washer type "L" - Stainless steel A2 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216505.prj},{NB=bene_inox_216505-14},{REF=216505-14},{MAT=Acier inoxydable A2},{D=14},{D1=14.50},{D2=36},{S=2.5},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 216505-3
216505-3
Acier inoxydable A2
3
3.25
12
0.8
Béné Inox 216505-4
216505-4
Acier inoxydable A2
4
4.25
14
0.8
Béné Inox 216505-5
216505-5
Acier inoxydable A2
5
5.25
16
1.0
Béné Inox 216505-6
216505-6
Acier inoxydable A2
6
6.25
18
1.2
Béné Inox 216505-8
216505-8
Acier inoxydable A2
8
8.25
22
1.5
Béné Inox 216505-10
216505-10
Acier inoxydable A2
10
10.25
27
2.0
Béné Inox 216505-12
216505-12
Acier inoxydable A2
12
12.50
32
2.5
Béné Inox 216505-14
216505-14
Acier inoxydable A2
14
14.50
36
2.5
Béné Inox 216505-16
216505-16
Acier inoxydable A2
16
16.50
40
3.0
Béné Inox 216505-18
216505-18
Acier inoxydable A2
18
19.00
45
3.0
Béné Inox 216505-20
216505-20
Acier inoxydable A2
20
21.00
50
3.0
Béné Inox 216505-22
216505-22
Acier inoxydable A2
22
23.00
55
3.0
Béné Inox 216505-24
216505-24
Acier inoxydable A2
24
25.00
60
4.0
Béné Inox 216505-27
216505-27
Acier inoxydable A2
27
28.00
65
4.0
Béné Inox 216505-30
216505-30
Acier inoxydable A2
30
31.00
70
4.0
Béné Inox 216505-33
216505-33
Acier inoxydable A2
33
34.00
75
5.0
Béné Inox 216505-36
216505-36
Acier inoxydable A2
36
37.00
80
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表