目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215634 - Hexagon thin cap nut - Stainless steel A2 - DIN 917
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215634.prj},{NB=bene_inox_215634-8},{REF=215634-8},{D=M8},{DX=8.000},{H=12.0},{E=14.38},{S=13},{T=9.790},{X=1.870},{X1=0.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
D
ⁿ/ₐ
H
[mm]
E
[mm]
S
[mm]
Béné Inox 215634-4
215634-4
M4
5.5
7.66
7
Béné Inox 215634-5
215634-5
M5
7.0
8.79
8
Béné Inox 215634-6
215634-6
M6
9.0
11.05
10
Béné Inox 215634-8
215634-8
M8
12.0
14.38
13
Béné Inox 215634-10
215634-10
M10
14.0
18.90
16
Béné Inox 215634-12
215634-12
M12
16.0
21.10
18
Béné Inox 215634-16
215634-16
M16
20.0
26.75
24
Béné Inox 215634-20
215634-20
M20
25.0
32.95
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表