目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215631 - Eye nut - Stainless steel A2 - DIN 582
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215631.prj},{NB=bene_inox_215631-12},{REF=215631-12},{D=M 12},{DX=12.000},{D1=54},{D2=30},{D3=30},{H=53},{K=12},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
D
-
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
Béné Inox 215631-6
215631-6
M 6
36
20
20
36
6
Béné Inox 215631-8
215631-8
M 8
36
20
20
36
8
Béné Inox 215631-10
215631-10
M 10
45
25
25
45
10
Béné Inox 215631-12
215631-12
M 12
54
30
30
53
12
Béné Inox 215631-16
215631-16
M 16
63
35
35
62
14
Béné Inox 215631-20
215631-20
M 20
72
40
40
71
16
Béné Inox 215631-24
215631-24
M 24
90
50
50
90
20
Béné Inox 215631-30
215631-30
M 30
108
60
65
109
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表