目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215609 - Hexagon flange nut with serrated flange - Stainless steel A2 - DIN 6923 - ISO 4161
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215609.prj},{NB=bene_inox_215609-6},{REF=215609-6},{MAT=Inox A2},{D=M6},{DX=6},{D1=4.917},{P=1.000},{H=6},{S=10},{DC=14.200},{C=1.100},{R=0.360},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
ⁿ/ₐ
H
Overall hight
[mm]
S
Across-flats-dimension
[mm]
DC
Flange diameter
[mm]
Béné Inox 215609-4
215609-4
Inox A2
M4
4
7
10.000
Béné Inox 215609-5
215609-5
Inox A2
M5
5
8
11.800
Béné Inox 215609-6
215609-6
Inox A2
M6
6
10
14.200
Béné Inox 215609-8
215609-8
Inox A2
M8
8
13
17.900
Béné Inox 215609-10
215609-10
Inox A2
M10
10
15
21.800
Béné Inox 215609-12
215609-12
Inox A2
M12
12
18
26.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表