目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 211313 - Square recessed countersunk head chipboard screw - partial thread - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 11 - Woods screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_11/a2/211313.prj},{NB=bene_inox_211313-5X35/24},{REF=211313-5X35/24},{MAT=Acier inoxydable A2},{D=5.0},{D3=3.500},{K=3.2},{DK=10},{L=35},{B=24.000},{REFX=62309},{EMP=2},{TXA=3.000},{C=4.700},{ALPHA=150.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
K
[mm]
DK
[mm]
L
[mm]
EMP
empreinte n°
ⁿ/ₐ
Béné Inox 211313-3,5X20
211313-3,5X20
Acier inoxydable A2
3.5x20
3.5
2.3
7
20
1
Béné Inox 211313-3,5X25/1...
211313-3,5X25/17
Acier inoxydable A2
3.5x25
3.5
2.3
7
25
1
Béné Inox 211313-3,5X30/1...
211313-3,5X30/18
Acier inoxydable A2
3.5x30
3.5
2.3
7
30
1
Béné Inox 211313-3,5X35/2...
211313-3,5X35/24
Acier inoxydable A2
3.5x35
3.5
2.3
7
35
1
Béné Inox 211313-3,5X40/2...
211313-3,5X40/24
Acier inoxydable A2
3.5x40
3.5
2.3
7
40
1
Béné Inox 211313-4X30/18
211313-4X30/18
Acier inoxydable A2
4x30
4.0
2.6
8
30
2
Béné Inox 211313-4X35/24
211313-4X35/24
Acier inoxydable A2
4x35
4.0
2.6
8
35
2
Béné Inox 211313-4X40/24
211313-4X40/24
Acier inoxydable A2
4x40
4.0
2.6
8
40
2
Béné Inox 211313-4X50/30
211313-4X50/30
Acier inoxydable A2
4x50
4.0
2.6
8
50
2
Béné Inox 211313-4X60/36
211313-4X60/36
Acier inoxydable A2
4x60
4.0
2.6
8
60
2
Béné Inox 211313-4X70/42
211313-4X70/42
Acier inoxydable A2
4x70
4.0
2.6
8
70
2
Béné Inox 211313-5X30/18
211313-5X30/18
Acier inoxydable A2
5x30
5.0
3.2
10
30
2
Béné Inox 211313-5X35/24
211313-5X35/24
Acier inoxydable A2
5x35
5.0
3.2
10
35
2
Béné Inox 211313-5X40/24
211313-5X40/24
Acier inoxydable A2
5x40
5.0
3.2
10
40
2
Béné Inox 211313-5X45/30
211313-5X45/30
Acier inoxydable A2
5x45
5.0
3.2
10
45
2
Béné Inox 211313-5X50/30
211313-5X50/30
Acier inoxydable A2
5x50
5.0
3.2
10
50
2
Béné Inox 211313-5X60/36
211313-5X60/36
Acier inoxydable A2
5x60
5.0
3.2
10
60
2
Béné Inox 211313-5X70/42
211313-5X70/42
Acier inoxydable A2
5x70
5.0
3.2
10
70
2
Béné Inox 211313-5X80/50
211313-5X80/50
Acier inoxydable A2
5x80
5.0
3.2
10
80
2
Béné Inox 211313-6X40/24
211313-6X40/24
Acier inoxydable A2
6x40
6.0
3.9
12
40
3
Béné Inox 211313-6X50/30
211313-6X50/30
Acier inoxydable A2
6x50
6.0
3.9
12
50
3
Béné Inox 211313-6X60/36
211313-6X60/36
Acier inoxydable A2
6x60
6.0
3.9
12
60
3
Béné Inox 211313-6X70/42
211313-6X70/42
Acier inoxydable A2
6x70
6.0
3.9
12
70
3
Béné Inox 211313-6X80/50
211313-6X80/50
Acier inoxydable A2
6x80
6.0
3.9
12
80
3
Béné Inox 211313-6X90/60
211313-6X90/60
Acier inoxydable A2
6x90
6.0
3.9
12
90
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表