目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210213 - Mushroom head square neck bolt - Stainless steel A2 - DIN 603 - ISO 8677
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a2/210213.prj},{NB=bene_inox_210213-10X25},{REF=210213-10X25},{MAT=Acier inoxydable A2},{D=10},{D3=8.160},{P=1.500},{L=25},{B=26.000},{K=5.0},{K1=5.38},{C=6.000},{C1=6.600},{DK=24.650},{DS=10.000},{LS=0.000},{LG=14.000},{RF=19.200},{R=0.500},{R1=1.500},{V=10.580},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 210213-5X16
210213-5X16
Acier inoxydable A2
5x16
5
16
3.0
Béné Inox 210213-5X20
210213-5X20
Acier inoxydable A2
5x20
5
20
3.0
Béné Inox 210213-5X25
210213-5X25
Acier inoxydable A2
5x25
5
25
3.0
Béné Inox 210213-5X30
210213-5X30
Acier inoxydable A2
5x30
5
30
3.0
Béné Inox 210213-5X35
210213-5X35
Acier inoxydable A2
5x35
5
35
3.0
Béné Inox 210213-5X40
210213-5X40
Acier inoxydable A2
5x40
5
40
3.0
Béné Inox 210213-5X45
210213-5X45
Acier inoxydable A2
5x45
5
45
3.0
Béné Inox 210213-5X50
210213-5X50
Acier inoxydable A2
5x50
5
50
3.0
Béné Inox 210213-5X60
210213-5X60
Acier inoxydable A2
5x60
5
60
3.0
Béné Inox 210213-5X70
210213-5X70
Acier inoxydable A2
5x70
5
70
3.0
Béné Inox 210213-5X80
210213-5X80
Acier inoxydable A2
5x80
5
80
3.0
Béné Inox 210213-6X12
210213-6X12
Acier inoxydable A2
6x12
6
12
3.5
Béné Inox 210213-6X16
210213-6X16
Acier inoxydable A2
6x16
6
16
3.5
Béné Inox 210213-6X20
210213-6X20
Acier inoxydable A2
6x20
6
20
3.5
Béné Inox 210213-6X25
210213-6X25
Acier inoxydable A2
6x25
6
25
3.5
Béné Inox 210213-6X30
210213-6X30
Acier inoxydable A2
6x30
6
30
3.5
Béné Inox 210213-6X35
210213-6X35
Acier inoxydable A2
6x35
6
35
3.5
Béné Inox 210213-6X40
210213-6X40
Acier inoxydable A2
6x40
6
40
3.5
Béné Inox 210213-6X45
210213-6X45
Acier inoxydable A2
6x45
6
45
3.5
Béné Inox 210213-6X50
210213-6X50
Acier inoxydable A2
6x50
6
50
3.5
Béné Inox 210213-6X55
210213-6X55
Acier inoxydable A2
6x55
6
55
3.5
Béné Inox 210213-6X60
210213-6X60
Acier inoxydable A2
6x60
6
60
3.5
Béné Inox 210213-6X65
210213-6X65
Acier inoxydable A2
6x65
6
65
3.5
Béné Inox 210213-6X70
210213-6X70
Acier inoxydable A2
6x70
6
70
3.5
Béné Inox 210213-6X80
210213-6X80
Acier inoxydable A2
6x80
6
80
3.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表