目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210201EF - Hexagon socket head cap screw with full thread - Stainless steel A2 - DIN 912
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a2/210201ef.prj},{NB=bene_inox_210201-8X60EF},{REF=210201-8X60EF},{DXL=8x60},{MAT=Acier inoxydable A2},{IDNR=},{D=8.000},{L=60.000},{LG=32.000},{LF=1.020},{D3=6.466},{P=1.250},{S=6.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{K=8.000},{HM=28.000},{R=0.400},{T=4.000},{V=0.800},{DW=12.330},{W=3.300},{FORM=0.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
B
[mm]
Béné Inox 210201-5X30EF
210201-5X30EF
5x30
Acier inoxydable A2
5.000
30.000
4.000
8.500
5.000
22
Béné Inox 210201-5X35EF
210201-5X35EF
5x35
Acier inoxydable A2
5.000
35.000
4.000
8.500
5.000
22
Béné Inox 210201-5X40EF
210201-5X40EF
5x40
Acier inoxydable A2
5.000
40.000
4.000
8.500
5.000
22
Béné Inox 210201-5X45EF
210201-5X45EF
5x45
Acier inoxydable A2
5.000
45.000
4.000
8.500
5.000
22
Béné Inox 210201-5X50EF
210201-5X50EF
5x50
Acier inoxydable A2
5.000
50.000
4.000
8.500
5.000
22
Béné Inox 210201-6X35EF
210201-6X35EF
6x35
Acier inoxydable A2
6.000
35.000
5.000
10.000
6.000
24
Béné Inox 210201-6X40EF
210201-6X40EF
6x40
Acier inoxydable A2
6.000
40.000
5.000
10.000
6.000
24
Béné Inox 210201-6X45EF
210201-6X45EF
6x45
Acier inoxydable A2
6.000
45.000
5.000
10.000
6.000
24
Béné Inox 210201-6X50EF
210201-6X50EF
6x50
Acier inoxydable A2
6.000
50.000
5.000
10.000
6.000
24
Béné Inox 210201-6X60EF
210201-6X60EF
6x60
Acier inoxydable A2
6.000
60.000
5.000
10.000
6.000
24
Béné Inox 210201-6X70EF
210201-6X70EF
6x70
Acier inoxydable A2
6.000
70.000
5.000
10.000
6.000
24
Béné Inox 210201-6X80EF
210201-6X80EF
6x80
Acier inoxydable A2
6.000
80.000
5.000
10.000
6.000
24
Béné Inox 210201-6X90EF
210201-6X90EF
6x90
Acier inoxydable A2
6.000
90.000
5.000
10.000
6.000
24
Béné Inox 210201-8X40EF
210201-8X40EF
8x40
Acier inoxydable A2
8.000
40.000
6.000
13.000
8.000
28
Béné Inox 210201-8X45EF
210201-8X45EF
8x45
Acier inoxydable A2
8.000
45.000
6.000
13.000
8.000
28
Béné Inox 210201-8X50EF
210201-8X50EF
8x50
Acier inoxydable A2
8.000
50.000
6.000
13.000
8.000
28
Béné Inox 210201-8X60EF
210201-8X60EF
8x60
Acier inoxydable A2
8.000
60.000
6.000
13.000
8.000
28
Béné Inox 210201-8X70EF
210201-8X70EF
8x70
Acier inoxydable A2
8.000
70.000
6.000
13.000
8.000
28
Béné Inox 210201-8X80EF
210201-8X80EF
8x80
Acier inoxydable A2
8.000
80.000
6.000
13.000
8.000
28
Béné Inox 210201-8X90EF
210201-8X90EF
8x90
Acier inoxydable A2
8.000
90.000
6.000
13.000
8.000
28
Béné Inox 210201-8X100EF
210201-8X100EF
8x100
Acier inoxydable A2
8.000
100.000
6.000
13.000
8.000
28
Béné Inox 210201-10X45EF
210201-10X45EF
10x45
Acier inoxydable A2
10.000
45.000
8.000
16.000
10.000
32
Béné Inox 210201-10X50EF
210201-10X50EF
10x50
Acier inoxydable A2
10.000
50.000
8.000
16.000
10.000
32
Béné Inox 210201-10X55EF
210201-10X55EF
10x55
Acier inoxydable A2
10.000
55.000
8.000
16.000
10.000
32
Béné Inox 210201-10X60EF
210201-10X60EF
10x60
Acier inoxydable A2
10.000
60.000
8.000
16.000
10.000
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表